??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24420.0110 Adjustable Clamping Lever
HELP_VARIABLE
Company
Halder
Description
EH 24420. - Adjustable Clamping Levers with axial bearing / female thread
Bill of material
24420.0110 Adjustable Clamping Lever
BESTNR
Ref. No.
24420.0110
AUS
Version
with female thread, orange
D1
22 mm
D2
Thread
M8
D3
25 mm
H1
39.5 mm
H2
56.0 mm
H3
3.5 mm
L2
74 mm
T1
min.
14.0 mm
T2
4.2 mm
G
Weight
130 g
Embedded user actions